PCS1500

Delta Power Conditioning System (PCS) is a bi-directional energy storage inverter for grid applications including power backup, peak shaving, PV self-consumption, PV smoothing, etc. Delta PCS1500 provides power capacity from 1000 to 1725 kVA with 98.4% efficiency.

Featuring high availability and adaptability, the PCS is battery technology independent and can control energy storage system exactly when it is required.

Product Introduction

Features & Benefits

  • Power capacity 1000-1725 kVA
  • High DC voltage up to 1500V
  • 98.4% efficiency for bi-directional power conversion
  • Advanced P/Q, Frequency/Voltage, VSG control increase power quality
  • Modular design realizes scalability and easy maintenance
  • Utility-grade protection designed for outdoor use in harsh environment
  • DC and AC coupled storage application
Applications

  • Automatic voltage and frequency regulation
  • Active and reactive power compensation
  • Anti-Islanding detection, islanding control operation
  • VSG control
Specifications

Download

Leaflet EU/393KB

Leaflet NA/375KB