PCS100HV

Delta Power Conditioning System (PCS) is a bi-directional energy storage inverter for grid-tied and off-grid applications including power backup, peak shaving, load shifting, PV self-consumption, PV smoothing, etc. It demonstrates industry leading power performance with high power efficiency and low stand-by power loss. It is compact for space saving and offers scalability for various system configurations and integration with mainstream branded battery systems.

Product Introduction

Features & Benefits

  • Power capacity: 100 kW; AC voltage: 400 Vac
  • High voltage input: up to 1350Vdc
  • High efficiency: Peak 98%
  • High power density:167 W/l, 435 W/kg
  • Quick power transfer time (<20 ms)
  • IP55 design for outdoor application
  • Scalable with multiple units in configuration
  • Black start capability for power backup
  • Support 3 phase 4 wire load without transformer
  • Support both grid-tied mode and power backup mode operation
Specifications

Download

Leaflet/364KB