Li-ion Battery Energy Storage Outdoor Cabinet BSO-CS

Delta’s Li-battery storage system features high-voltage output for enhancing the efficiency of energy management. With its scalable and anti-corrosion capabilities, Delta’s battery system can meet project requirements of varying scale and is suitable for various environmental conditions, making it an ideal solution for grid ancillary services and C&I applications while ensuring reliability and safety.

Product Introduction

Features & Benefits

  • DC voltage up to 1200Vdc
  • Max. installed capacity up to 220kWh per cabinet
  • Scalable and flexible configuration
  • IP55 stainless enclosure with corrosion resistant painting
  • Built-in battery management system, HVAC, and automatic fire suppression system
  • Certification: cell level - UN38.3, IEC 62619, UL1973 module level - UN38.3, IEC 62619, UL1973

Configuration

Dimension

Download

Outdoor Cabinet Leaflet/10.2MB